B339+AFRX24-MFT N4



Learn More
Back to product category
B339+AFRX24-MFT N4

B339+AFRX24-MFT N4

Characterized Control Valve (CCV), DN 1 1/2" [40], 3-way, Cv 29 
Valve Actuator, Spring return, AC/DC 24 V, MFT/programmable, NEMA 4X
Actuator fitted

Please note: Due to a supplier issue, certain NEMA 4 actuator covers will be supplied in gray instead of orange until further notice. This change ensures uninterrupted shipping, and the same protective properties and product specifications.
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
29 
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
1.5" [40]

Actuator specifications

Voltage AC/DC
AC/DC 24 V
Power Consumption (Running)
7.5 W
Power Consumption (Holding)
3 W
Power Consumption For Wire Sizing
10 VA
Control Type
MFT/Programmable
Degree Of Protection NEMA
NEMA 4X
Enclosure Type
UL Enclosure Type 4X