The exception is : javax.servlet.jsp.JspException: Problem accessing the absolute URL "https://www.belimo.com/br/en_US/~mgnlArea=outdated~". java.io.IOException: Server returned HTTP response code: 503 for URL: https://www.belimo.com/br/en_US/~mgnlArea=outdated~

  1. Home
  2. Valves
  3. Characterized Control Valves

B347+ARX120-SR



Learn More
Back to product category
B347+ARX120-SR

B347+ARX120-SR

Characterized Control Valve (CCV), DN 2" [50], 3-way, Cv 29 
Configurable
Valve Actuator, Non fail-safe, AC 100...240 V, 2...10 V, Modulating
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
Design Data : Design Data

Bookmark this page
Share
  • Details
  • Downloads
  • Accessories
Details

Specifications

Valve specifications

Pattern
3-way
Cv
29 
Fluid
Chilled or hot water, up to 60% glycol
Body Pressure Rating
400 psi
Flow characteristic {Tools}
Equal percentage
End Fitting
Internal thread
Trim
Stainless steel
Valve Size
2" [50]

Actuator specifications

Voltage AC/DC
AC 100...240 V
Power Consumption (Running)
4 W
Power Consumption (Holding)
1 W
Power Consumption For Wire Sizing
7.5 VA
Control Type
DC 2...10 V
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
Download Selected Share Selected via E-Mail Add Selected to Download Folder Go to Download Folder
Accessories

Mechanical accessory

ZS-CCV-100

ZS-CCV-100

Weather shield for LRB(X), NRB(X), ARB(X), PVC

Please contact your local Belimo representative for ordering.