B351+ARB24-3



Learn More
Back to product category
B351+ARB24-3

B351+ARB24-3

Characterized Control Valve (CCV), DN 2" [50], 3-way, Cv 68 
Valve Actuator, Non fail-safe, AC/DC 24 V, On/Off, Floating point
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
68 
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
2" [50]

Actuator specifications

Voltage AC/DC
AC/DC 24 V
Power Consumption (Running)
2.5 W
Power Consumption (Holding)
0.5 W
Power Consumption For Wire Sizing
5.5 VA