2. Sensors / Meters
  3. Meters (Water)

22PE-5UHH



Learn More
Back to product category
22PE-5UHH

22PE-5UHH

Thermal energy meter NIST, SI, and BIPM-Traceable, AC/DC 24 V, 2" [50], 100 GPM

Parts included: grommet for RJ connection module with clamp, A-22PE-A15 thermowell
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
  • Product Videos
  • Accessories
Details

Specifications

Voltage AC/DC
AC/DC 24 V
Electrical Connection
Cable
Measured Values
  • Flow
  • Temperature
Output Signal
  • BACnet
  • Modbus
  • MP-Bus
  • 0...10 V
Communication
  • BACnet/IP
  • BACnet MS/TP
  • Modbus TCP
  • Modbus RTU
  • MP-Bus
Output Voltage [Range]
1 x 0...10 V, 0.5...10 V, 2...10 V
Fluid
Chilled and hot water, water with glycol up to max. 60% vol.
Valve Size
50 mm
Valve Size
2 inch
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
Archive

  • Download
  • Download
  • Download
  • Download

Software/Apps

  • Google Play Store
    Apple Store
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
Product Videos

Thermal Energy Meter

Play Now Share via Email

Rethink Thermal Energy Management

Play Now Share via Email

Features of Belimo's Flow Sensors

Play Now Share via Email

Ultrasonic Flow Sensor Technology

Play Now Share via Email

Belimo Ultrasonic Flow Sensors - Trusted Flow Measurement

Play Now Share via Email
Accessories

Mechanical accessory

A-22PE-A14

A-22PE-A14

T-piece with thermowell, DN 50

Add to Project List
Please contact your local Sales Representative for ordering.

Tools

LINK.10

LINK.10

Belimo Assistant Link Bluetooth and USB to NFC and MP-Bus converter
for configurable and communicative devices

Please contact your local Belimo representative for ordering.

Gateways and field modules

G-22PEM-A01

G-22PEM-A01

Converter M-Bus