• Internet of Things
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
    • +55 11 3643 5656
      Available 9am to 6pm EST
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
    Português
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
  • PT EN
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
    • Internet of Things
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
    • +55 11 3643 5656
      Available 9am to 6pm EST
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
  2. Damper Actuators
  3. Fail-Safe Actuators

AFB24-SR



Learn More
Back to product category
AFB24-SR

AFB24-SR

Damper Actuator, 180 in-lb [20 Nm], Spring return, AC/DC 24 V, Modulating, 2...10 V
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
5.5 W
Power Consumption (Holding)
3 W
Power Consumption For Wire Sizing
8.5 VA
Torque
180 in-lb [20 Nm]
Control Type
DC 2...10 V
Direction Of Motion Motor
selectable with switch 0/1
Direction of Rotation (Fail-Safe)
Reversible with cw/ccw mounting
Manual Override
5 mm hex crank (3/16" Allen), supplied
Angle of Rotation
95°
Running Time (Motor)
95 s / 90°
Running Time (Fail-safe)
<20 s
Degree Of Protection NEMA
NEMA 2
Enclosure Type
UL Enclosure Type 2
Ambient Temperature
-22...122°F [-30...50°C]
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
AV8-25

AV8-25

Shaft extension 240 mm ø20 mm for damper shaft ø8...22.7 mm

Please contact your local Belimo representative for ordering.
IND-AFB

IND-AFB

End stop indicator, for NFB(X) / AFB(X)

Please contact your local Belimo representative for ordering.
K7-2

K7-2

Shaft clamp reversible, for central mounting, for damper shafts ø12.7 / 19.0 / 25.4 mm

Please contact your local Belimo representative for ordering.
KG10A

KG10A

Ball joint suitable for damper crank arm KH8 / KH10

Add to Project List
Please contact your local Sales Representative for ordering.
KG8

KG8

Ball joint suitable for damper crank arm KH8

Add to Project List
Please contact your local Sales Representative for ordering.
KH-AFB

KH-AFB

Actuator arm, for 3/4" shafts, clamping range ø10...22 mm, Slot width 8.2 mm

Please contact your local Belimo representative for ordering.
KH10

KH10

Damper crank arm Slot width 8.2 mm, clamping range ø14...25 mm

Please contact your local Belimo representative for ordering.
KH12

KH12

Damper crank arm Slot width 8.2 mm, for ø1.05"

Please contact your local Belimo representative for ordering.
KH8

KH8

Damper crank arm Slot width 8.2 mm, clamping range ø10...18 mm

Please contact your local Belimo representative for ordering.
SH10

SH10

Push rod for KG10A ball joint (36” L, 3/8” diameter).

Please contact your local Belimo representative for ordering.
SH8

SH8

Push rod for KG6 & KG8 ball joints (36” L, 5/16” diameter).

Please contact your local Belimo representative for ordering.
TOOL-06

TOOL-06

Wrench 0.32 in and 0.39 in [8 mm and 10 mm]

Please contact your local Belimo representative for ordering.
Z-AF

Z-AF

Baseplate extension, for NFB(X) / AFB(X)

Please contact your local Belimo representative for ordering.
Z-SF

Z-SF

Baseplate extension, for NFB(X) / AFB(X)

Please contact your local Belimo representative for ordering.
ZG-100

ZG-100

Mounting bracket for AF..

Please contact your local Belimo representative for ordering.
ZG-101

ZG-101

Mounting bracket
for AF / NF

Please contact your local Belimo representative for ordering.
ZG-102

ZG-102

Dual actuator mounting bracket.

Please contact your local Belimo representative for ordering.
ZG-109

ZG-109

Mounting bracket

Please contact your local Belimo representative for ordering.
ZG-110

ZG-110

Linkage kit

Please contact your local Belimo representative for ordering.
ZG-118

ZG-118

Mounting bracket
for AF / NF

Please contact your local Belimo representative for ordering.
ZG-120

ZG-120

Jackshaft mounting bracket.

Please contact your local Belimo representative for ordering.
ZG-AFB

ZG-AFB

Mounting kit for linkage operation for flat and side installation

Please contact your local Belimo representative for ordering.
ZG-AFB118

ZG-AFB118

Mounting kit, for foot mount installation

Please contact your local Belimo representative for ordering.
ZG-DC1

ZG-DC1

Damper clip for damper blade, 3.5” width.

Please contact your local Belimo representative for ordering.
ZG-DC2

ZG-DC2

Damper clip for damper blade, 6” width.

Please contact your local Belimo representative for ordering.
ZG-JSA-1

ZG-JSA-1

1" diameter jackshaft adaptor (11" L).

Please contact your local Belimo representative for ordering.
ZG-JSA-2

ZG-JSA-2

1-5/16" diameter jackshaft adaptor (12" L).

Please contact your local Belimo representative for ordering.
ZG-JSA-3

ZG-JSA-3

1.05" diameter jackshaft adaptor (12" L).

Please contact your local Belimo representative for ordering.
ZG-JSL

ZG-JSL

Linkage kit, Jackshaft RetroFIT+ Linkage with Belimo Rotary Actuators

Add to Project List
Please contact your local Sales Representative for ordering.
ZG-R01

ZG-R01

Resistor, to convert a 4...20 mA signal into a 2...10 V control signal

Please contact your local Belimo representative for ordering.
ZG-R02

ZG-R02

Resistor kit, 50% voltage divider

Please contact your local Belimo representative for ordering.
ZG-X40

ZG-X40

Transformer, AC 120 V to AC 24 V, 40 VA

Please contact your local Belimo representative for ordering.
ZS-100

ZS-100

Weather shield, 13x8x6" [330x203x152 mm] (LxWxH)

Please contact your local Belimo representative for ordering.
ZS-101

ZS-101

Baseplate, for ZS-100

Please contact your local Belimo representative for ordering.
ZS-150

ZS-150

Weather shield, 406x213x102 mm [16x8-3/8x4"] (LxWxH)

Please contact your local Belimo representative for ordering.
ZS-260

ZS-260

Explosion proof housing, 16x10x6.435" [406x254x164 mm] (LxWxH), for NK.. / GM.. / GK.. / AM.. / LF.. / AF.. / NF.. / FS..F.. Series Actuators

Please contact your local Belimo representative for ordering.
ZS-300

ZS-300

Weather shield, 17-1/4x8-3/4x5-1/2" [438x222x140 mm] (LxWxH)

Please contact your local Belimo representative for ordering.
ZS-300-5

ZS-300-5

Weather shield, 17-1/4x8-3/4x5-1/2" [438x222x140 mm] (LxWxH)

Please contact your local Belimo representative for ordering.
ZS-300-C1

ZS-300-C1

Shaft extension, 1/2", for ZS-300

Please contact your local Belimo representative for ordering.
ZS-300-C2

ZS-300-C2

Shaft extension, 3/4", for ZS-300

Please contact your local Belimo representative for ordering.
ZS-300-C3

ZS-300-C3

Shaft extension, 1", for ZS-300

Please contact your local Belimo representative for ordering.

Electrical accessory

IRM-100

IRM-100

DC Voltage Input Rescaling Module

Please contact your local Belimo representative for ordering.
SGA24

SGA24

Positioner for wall mounting

Please contact your local Belimo representative for ordering.
SGF24

SGF24

Positioner for front-panel mounting

Please contact your local Belimo representative for ordering.
TF-CC US

TF-CC US

Cable conduit connector, 1/2"

Please contact your local Belimo representative for ordering.

Tools

PS-100

PS-100

Signal simulator, designed to operate most modulating, floating point and on/off style actuators without the presence of a controller

Please contact your local Belimo representative for ordering.

Sensors accessory

P475

P475

Auxiliary switch, for 1/2" diameter shafts mount

Please contact your local Belimo representative for ordering.
P475-1

P475-1

Auxiliary switch, for 1" diameter shafts mount

Please contact your local Belimo representative for ordering.

Welcome to Belimo {{js-currentCountryName}}

{{js-currentCountryText}}
Contact Us Privacy Policy Change privacy settings
+55 11 3643-5656
© 1999 - 2026 BELIMO U.S. Inc. All Rights Reserved