2. Damper Actuators
  3. Outdoor Protected Actuators

AMX24-3-T N4



Learn More
Back to product category
AMX24-3-T N4

AMX24-3-T N4

Configurable
Damper Actuator, 180 in-lb [20 Nm], Non fail-safe, AC/DC 24 V, On/Off, Floating point, NEMA 4X, Terminals

Please note: Due to a supplier issue, certain NEMA 4 actuator covers will be supplied in gray instead of orange until further notice. This change ensures uninterrupted shipping, and the same protective properties and product specifications.
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
0.5 W
Power Consumption For Wire Sizing
5.5 VA
Torque
180 in-lb [20 Nm]
Control Type
Floating/3-point
Direction Of Motion Motor
selectable with switch 0/1
Manual Override
External push button
Angle of Rotation
95°
Running Time (Motor)
90 s / 90°
Running Time range (Motor)
90 or 150 s
Degree Of Protection NEMA
NEMA 4X
Enclosure Type
UL Enclosure Type 4X
Ambient Temperature
-22...122°F [-30...50°C]
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
ZS-T

ZS-T

Terminal-strip cover for NEMA 2 rating (-T models).

Please contact your local Belimo representative for ordering.

Electrical accessory

S2A

S2A

Auxiliary switch 2x SPDT add-on