3. Potable Water Valves

B2075PW-P PF+LF120 US



Learn More
Back to product category
B2075PW-P PF+LF120 US

B2075PW-P PF+LF120 US

Potable water valve, 2-way, DN 3/4" [20], Press fit, ps, Fluid temperature -4...212°F [-20...100°C]
Valve Actuator, Spring return, AC 100...240 V, On/Off
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
AC 100...240 V
Power Consumption (Running)
5.5 W
Power Consumption (Holding)
3.5 W
Power Consumption For Wire Sizing
7.5 VA
Control Type
On/Off
Protection category
IP54
Degree Of Protection NEMA
NEMA 2
Enclosure Type
UL Enclosure Type 2
Pattern
2-way
Cv
49 
Potable water certificate
  • NSF/ANSI 61
  • NSF/ANSI 372
Fluid
Potable Water
Fluid temperature
-4...212°F [-20...100°C]
Differential pressure
∆pmax 30 psi
Body Pressure Rating
250 psi
End Fitting
Press fit
Valve Size
0.75" [20]