3. Characterized Control Valves

B208+TFRB120



Learn More
Back to product category
B208+TFRB120

B208+TFRB120

Characterized Control Valve (CCV), DN 1/2" [15], 2-way, Cv 0.46 
Configurable
Valve Actuator, Spring return, AC 100...240 V, On/Off
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
0.46 
Fluid
Chilled or hot water, up to 60% glycol
Body Pressure Rating
600 psi
Flow characteristic {Tools}
Equal percentage
End Fitting
Internal thread
Trim
Stainless steel
Valve Size
0.5" [15]

Actuator specifications

Voltage AC/DC
AC 100...240 V
Power Consumption (Running)
2.5 W
Power Consumption (Holding)
1.3 W
Power Consumption For Wire Sizing
5 VA
Control Type
On/Off