B208+TFRX24-SR



Learn More
Back to product category
B208+TFRX24-SR

B208+TFRX24-SR

Characterized Control Valve (CCV), DN 1/2" [15], 2-way, Cv 0.46 
Configurable
Valve Actuator, Spring return, AC/DC 24 V, 2...10 V, Modulating
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
0.46 
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
2 W
Power Consumption (Holding)
1 W
Power Consumption For Wire Sizing
4 VA
Control Type
DC 2...10 V