Belimo Training
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
    • Internet of Things
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
    • +55 11 3643 5656
      Available 9am to 6pm EST
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
  • PT EN
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
    Belimo Training
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
    • Internet of Things
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
    • +55 11 3643 5656
      Available 9am to 6pm EST
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
  3. Characterized Control Valves

B213+TFRX24-S



Learn More
Back to product category
B213+TFRX24-S

B213+TFRX24-S

Characterized Control Valve (CCV), DN 1/2" [15], 2-way, Cv 4.7 
Configurable
Valve Actuator, Spring return, AC/DC 24 V, On/Off, 1x SPDT
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
Cv
4.7 
Fluid
Chilled or hot water, up to 60% glycol
Body Pressure Rating
600 psi
Flow characteristic {Tools}
Equal percentage
End Fitting
Internal thread
Trim
Stainless steel
Valve Size
0.5" [15]

Actuator specifications

Voltage AC/DC
AC/DC 24 V
Power Consumption (Running)
2 W
Power Consumption (Holding)
1.3 W
Power Consumption For Wire Sizing
5 VA
Auxiliary Switches
1x SPDT
Control Type
On/Off
Degree Of Protection NEMA
NEMA 2
Enclosure Type
UL Enclosure Type 2
Downloads

Documentation

  • Download

CAD / BIM

CAD download / 3D viewer

  • View Now

Success stories

  • Download
  • Download
  • Download
  • Download
0 item(s) selected
Download Selected Share Selected via E-Mail Add Selected to Download Folder Go to Download Folder

Welcome to Belimo {{js-currentCountryName}}

{{js-currentCountryText}}
Contact Us Privacy Policy Change privacy settings
+55 11 3643-5656
© 1999 - 2026 BELIMO U.S. Inc. All Rights Reserved