• Internet of Things
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
    • +55 11 3643 5656
      Available 9am to 6pm EST
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
    Português
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
  • PT EN
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
    • Internet of Things
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
    • +55 11 3643 5656
      Available 9am to 6pm EST
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
  3. Potable Water Valves

B2150PW-R+AFRB24



Learn More
Back to product category
B2150PW-R+AFRB24

B2150PW-R+AFRB24

Potable water valve, 2-way, DN 40, Internal thread, ps, Fluid temperature -4...212°F [-20...100°C]
Valve Actuator, Spring return, AC/DC 24 V, On/Off
Actuator fitted

Please contact your local Sales Representative for ordering.
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
7.5 VA
Control Type
On/Off
Protection category
IP54
Degree Of Protection NEMA
NEMA 2
Enclosure Type
UL Enclosure Type 2
Pattern
2-way
Cv
144 
Potable water certificate
  • NSF/ANSI 61
  • NSF/ANSI 372
Fluid
Potable water
Fluid temperature
-4...212°F [-20...100°C]
Body Pressure Rating
600 psi CWP
End Fitting
Internal thread
Valve Size
1.5" [40]
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
ZS-CCV-110

ZS-CCV-110

Weather shield for B2, B3 CCV

Please contact your local Belimo representative for ordering.

Welcome to Belimo {{js-currentCountryName}}

{{js-currentCountryText}}
Contact Us Privacy Policy Change privacy settings
+55 11 3643-5656
© 1999 - 2026 BELIMO U.S. Inc. All Rights Reserved