B215HT029+TR24-3 US



Learn More
Back to product category
B215HT029+TR24-3 US

B215HT029+TR24-3 US

Characterized Control Valve (HTCCV), DN 1/2" [15], 2-way, Cv 0.29 
Valve Actuator, Non fail-safe, AC 24 V, On/Off, Floating point
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
0.29 
Fluid
High temperature hot water/low pressure steam, up to 60% glycol
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
AC 24 V
Power Consumption (Running)
1 W
Power Consumption For Wire Sizing
1 VA
Control Type
Floating/3-point
Protection category
IP40
Degree Of Protection NEMA
NEMA 1
Enclosure Type
UL Enclosure Type 1