B215HT116+TFRX24-MFT



Learn More
Back to product category
B215HT116+TFRX24-MFT

B215HT116+TFRX24-MFT

Characterized Control Valve (HTCCV), DN 1/2" [15], 2-way, Cv 1.16 
Configurable
Valve Actuator, Spring return, AC/DC 24 V, 2...10 V, MFT/programmable
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
1.16 
Fluid
High temperature hot water/low pressure steam, up to 60% glycol
Body Pressure Rating
600 psi
Close-off Pressure
200 kPa
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
1 W
Power Consumption For Wire Sizing
4 VA
Control Type
MFT/Programmable
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
System integration

Current documents
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
ZK4-GEN

ZK4-GEN

Connecting cable 10 ft [3 m], A: RJ11 6/4 LINK.10, B: 3-pin Weidmüller and supply connection

Please contact your local Belimo representative for ordering.

Gateways and field modules

UK24BAC

UK24BAC

Gateway MP to BACnet MS/TP

Please contact your local Belimo representative for ordering.
UK24MOD

UK24MOD

Gateway MP to Modbus RTU