• Life at Belimo
    • Jobs
    • Locations
    • Apprentices
    • Students
    • Hiring Philosophy
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
    • Life at Belimo
    • Jobs
    • Locations
    • Apprentices
    • Students
    • Hiring Philosophy
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
  3. Potable Water Valves

B2200PW-S+AFRB24-S



Learn More
Back to product category
B2200PW-S+AFRB24-S

B2200PW-S+AFRB24-S

Potable water valve, 2-way, DN 50, Internal thread, ps, Fluid temperature -4...212°F [-20...100°C]
Valve Actuator, Spring return, AC/DC 24 V, On/Off, 2x SPDT
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
7.5 VA
Auxiliary Switches
2x SPDT
Control Type
On/Off
Protection category
IP54
Degree Of Protection NEMA
NEMA 2
Enclosure Type
UL Enclosure Type 2
Pattern
2-way
Cv
206 
Potable water certificate
  • NSF/ANSI 61
  • NSF/ANSI 372
Fluid
Potable water
Fluid temperature
-4...212°F [-20...100°C]
Body Pressure Rating
600 psi CWP