3. Potable Water Valves

B2200PW-S+ARX24-3-T



Learn More
Back to product category
B2200PW-S+ARX24-3-T

B2200PW-S+ARX24-3-T

Potable water valve, 2-way, DN 50, Internal thread, ps, Fluid temperature -4...212°F [-20...100°C]
Configurable
Valve Actuator, Non fail-safe, AC/DC 24 V, On/Off, Floating point, Terminals
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
0.5 W
Power Consumption For Wire Sizing
5.5 VA
Control Type
Floating/3-point
Protection category
IP54
Degree Of Protection NEMA
NEMA 2
Enclosure Type
UL Enclosure Type 2
Pattern
2-way
Cv
206 
Potable water certificate
  • NSF/ANSI 61
  • NSF/ANSI 372
Fluid
Potable water
Fluid temperature
-4...212°F [-20...100°C]
Body Pressure Rating
600 psi CWP
End Fitting
Internal thread
Valve Size
2" [50]
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
ZS-CCV-100

ZS-CCV-100

Weather shield for B2, B3 CCV, with LRB(X), ARB(X)