B220B+LF24 US



Learn More
Back to product category
B220B+LF24 US

B220B+LF24 US

Characterized Control Valve (CCV), DN 3/4" [20], 2-way, Cv 14 
Valve Actuator, Spring return, AC/DC 24 V, On/Off
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
14 
Fluid
Chilled or hot water, up to 60% glycol
Body Pressure Rating
600 psi
Flow characteristic {Tools}
Equal percentage
End Fitting
Internal thread
Trim
Chrome plated brass
Valve Size
0.75" [20]

Actuator specifications

Voltage AC/DC
AC/DC 24 V
Power Consumption (Holding)
2.5 W
Power Consumption For Wire Sizing
7 VA
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
ZS-CCV-90

ZS-CCV-90

Weather shield for B2, B3 CCV, with LF