• Internet of Things
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
    • +55 11 3643 5656
      Available 9am to 6pm EST
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
    Português
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
  • PT EN
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
    • Internet of Things
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
    • +55 11 3643 5656
      Available 9am to 6pm EST
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
B220HT1320+LF24-SR US



Learn More
Back to product category
B220HT1320+LF24-SR US

B220HT1320+LF24-SR US

Characterized Control Valve (HTCCV), DN 3/4" [20], 2-way, Cv 13.2 
Valve Actuator, Fail-Safe, AC/DC 24 V, 2...10 V, Modulating, On/Off, Floating point, Communicative
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
13.2 
Fluid
High temperature hot water/low pressure steam, up to 60% glycol
Body Pressure Rating
600 psi
Flow characteristic {Tools}
Equal percentage
End Fitting
Internal thread
Trim
Stainless steel
Valve Size
0.75" [20]

Actuator specifications

Voltage AC/DC
AC/DC 24 V
Power Consumption (Holding)
0.8 W
Power Consumption For Wire Sizing
3.5 VA
Connection Supply Control
Cable 3 ft. [1 m], 4x 0.75 mm²
Control Type
DC 2...10 V
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
LINK.10

LINK.10

Belimo Assistant Link Bluetooth and USB to NFC and MP-Bus converter
for configurable and communicative devices

Please contact your local Belimo representative for ordering.
ZK2-GEN

ZK2-GEN

Connecting cable 16 ft [5 m], A: RJ11 6/4 LINK.10, B: free wire end for connection to MP/PP terminal

Please contact your local Belimo representative for ordering.

Welcome to Belimo {{js-currentCountryName}}

{{js-currentCountryText}}
Contact Us Privacy Policy Change privacy settings
+55 11 3643-5656
© 1999 - 2026 BELIMO U.S. Inc. All Rights Reserved