B225HT2800+LF120 US



Learn More
Back to product category
B225HT2800+LF120 US

B225HT2800+LF120 US

Characterized Control Valve (HTCCV), DN 1" [25], 2-way, Cv 28 
Valve Actuator, Spring return, AC 100...240 V, On/Off
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
28 
Fluid
High temperature hot water/low pressure steam, up to 60% glycol
Body Pressure Rating
600 psi
Flow characteristic {Tools}
Equal percentage
End Fitting
Internal thread
Trim
Stainless steel
Valve Size
1" [25]

Actuator specifications

Voltage AC/DC
AC 100...240 V
Power Consumption (Running)
5.5 W
Power Consumption (Holding)
3.5 W
Power Consumption For Wire Sizing
7.5 VA