B230+LRX120-3



Learn More
Back to product category
B230+LRX120-3

B230+LRX120-3

Characterized Control Valve (CCV), DN 1 1/4" [32], 2-way, Cv 19 
Configurable
Valve Actuator, Non fail-safe, AC 100...240 V, On/Off, Floating point
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
19 
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
1.25" [32]

Actuator specifications

Voltage AC/DC
AC 100...240 V
Power Consumption (Running)
2 W
Power Consumption (Holding)
0.5 W
Power Consumption For Wire Sizing
4 VA
Control Type
Floating/3-point
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
ZS-CCV-100

ZS-CCV-100

Weather shield for B2, B3 CCV, with LRB(X), ARB(X)