• Internet of Things
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
    • +55 11 3643 5656
      Available 9am to 6pm EST
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
    Português
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
  • PT EN
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
    • Internet of Things
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
    • +55 11 3643 5656
      Available 9am to 6pm EST
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
B232+AFRBUP



Learn More
Back to product category
B232+AFRBUP

B232+AFRBUP

Characterized Control Valve (CCV), DN 1 1/4" [32], 2-way, Cv 37 
Valve Actuator, Spring return, AC 24...240 V / DC 24...125 V, On/Off
Actuator fitted

Please contact your local Sales Representative for ordering.
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
37 
Fluid
Chilled or hot water, up to 60% glycol
Body Pressure Rating
400 psi
Flow characteristic {Tools}
Equal percentage
End Fitting
Internal thread
Trim
Stainless steel
Valve Size
1.25" [32]

Actuator specifications

Voltage AC/DC
AC 24...240 V / DC 24...125 V
Power Consumption (Running)
7 W
Power Consumption (Holding)
3.5 W
Power Consumption For Wire Sizing
18 VA
Control Type
On/Off
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
ZS-CCV-110

ZS-CCV-110

Weather shield for B2, B3 CCV

Please contact your local Belimo representative for ordering.

Welcome to Belimo {{js-currentCountryName}}

{{js-currentCountryText}}
Contact Us Privacy Policy Change privacy settings
+55 11 3643-5656
© 1999 - 2026 BELIMO U.S. Inc. All Rights Reserved