B239+AFRB24-SR



Learn More
Back to product category
B239+AFRB24-SR

B239+AFRB24-SR

Characterized Control Valve (CCV), DN 1 1/2" [40], 2-way, Cv 29 
Valve Actuator, Spring return, AC/DC 24 V, 2...10 V, Modulating
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
29 
Fluid
Chilled or hot water, up to 60% glycol
Body Pressure Rating
400 psi
Flow characteristic {Tools}
Equal percentage
End Fitting
Internal thread
Trim
Stainless steel
Valve Size
1.5" [40]

Actuator specifications

Voltage AC/DC
AC/DC 24 V
Power Consumption (Running)
5.5 W
Power Consumption (Holding)
3 W
Power Consumption For Wire Sizing
8.5 VA
Control Type
DC 2...10 V
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
ZS-CCV-110

ZS-CCV-110

Weather shield for B2, B3 CCV, with AFRB(X)