B248+AFRXUP



Learn More
Back to product category
B248+AFRXUP

B248+AFRXUP

Characterized Control Valve (CCV), DN 2" [50], 2-way, Cv 29 
Configurable
Valve Actuator, Spring return, AC 24...240 V / DC 24...125 V, On/Off
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
29 
Fluid
Chilled or hot water, up to 60% glycol
Body Pressure Rating
400 psi
Flow characteristic {Tools}
Equal percentage
End Fitting
Internal thread
Trim
Stainless steel
Valve Size
2" [50]

Actuator specifications

Voltage AC/DC
AC 24...240 V / DC 24...125 V
Power Consumption (Running)
7 W
Power Consumption (Holding)
3.5 W
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
ZS-CCV-110

ZS-CCV-110

Weather shield for B2, B3 CCV, with AFRB(X)