B250+AFRX24-MFT



Learn More
Back to product category
B250+AFRX24-MFT

B250+AFRX24-MFT

Characterized Control Valve (CCV), DN 2" [50], 2-way, Cv 57 
Configurable
Valve Actuator, Spring return, AC/DC 24 V, 2...10 V, MFT/programmable
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
57 
Fluid
Chilled or hot water, up to 60% glycol
Body Pressure Rating
400 psi
Flow characteristic {Tools}
Equal percentage
End Fitting
Internal thread
Trim
Stainless steel
Valve Size
2" [50]

Actuator specifications

Voltage AC/DC
AC/DC 24 V
Power Consumption (Running)
7.5 W
Power Consumption (Holding)
3 W
Power Consumption For Wire Sizing
10 VA
Control Type
MFT/Programmable
Degree Of Protection NEMA
NEMA 2
Enclosure Type
UL Enclosure Type 2
Downloads

Documentation

  • Download
  • Download
  • Download

CAD / BIM

CAD download / 3D viewer

  • View Now

System integration

Current documents
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
ZS-CCV-110

ZS-CCV-110

Weather shield for B2, B3 CCV, with AFRB(X)

Please contact your local Belimo representative for ordering.

Tools

ZK4-GEN

ZK4-GEN

Connecting cable 10 ft [3 m], A: RJ11 6/4 LINK.10, B: 3-pin Weidmüller and supply connection

Please contact your local Belimo representative for ordering.
ZTH US

ZTH US

Service tool, with ZIP-USB function, for configurable and communicative Belimo actuators, VAV controller and HVAC performance devices

Please contact your local Belimo representative for ordering.

Gateways and field modules

UK24BAC

UK24BAC

Gateway MP to BACnet MS/TP

Please contact your local Belimo representative for ordering.
UK24MOD

UK24MOD

Gateway MP to Modbus RTU