B263+ARX24-MFT



Learn More
Back to product category
B263+ARX24-MFT

B263+ARX24-MFT

Characterized Control Valve (CCV), DN 2 1/2" [65], 2-way, Cv 110 
Configurable
Valve Actuator, Non fail-safe, AC/DC 24 V, 2...10 V, MFT/programmable
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
110 
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
2.5" [65]

Actuator specifications

Voltage AC/DC
AC/DC 24 V
Power Consumption (Running)
3.5 W
Power Consumption (Holding)
1.3 W
Power Consumption For Wire Sizing
6 VA