B277+AFRX24



Learn More
Back to product category
B277+AFRX24

B277+AFRX24

Characterized Control Valve (CCV), DN 3" [80], 2-way, Cv 70 
Configurable
Valve Actuator, Spring return, AC/DC 24 V, On/Off
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
70 
Fluid
Chilled or hot water, up to 60% glycol
Body Pressure Rating
400 psi
Flow characteristic {Tools}
Equal percentage
End Fitting
Internal thread
Trim
Stainless steel
Valve Size
3" [80]

Actuator specifications

Voltage AC/DC
AC/DC 24 V
Power Consumption (Running)
5 W
Power Consumption (Holding)
2.5 W
Power Consumption For Wire Sizing
7.5 VA
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
ZS-CCV-110

ZS-CCV-110

Weather shield for B2, B3 CCV, with AFRB(X)