B280+ARX120-3



Learn More
Back to product category
B280+ARX120-3

B280+ARX120-3

Characterized Control Valve (CCV), DN 3" [80], 2-way, Cv 170 
Configurable
Valve Actuator, Non fail-safe, AC 100...240 V, On/Off, Floating point
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
170 
Fluid
Chilled or hot water, up to 60% glycol
Body Pressure Rating
400 psi
Flow characteristic {Tools}
Equal percentage
End Fitting
Internal thread
Trim
Stainless steel
Valve Size
3" [80]

Actuator specifications

Voltage AC/DC
AC 100...240 V
Power Consumption (Running)
3 W
Power Consumption (Holding)
0.6 W
Power Consumption For Wire Sizing
7 VA
Control Type
Floating/3-point
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
ZS-CCV-100

ZS-CCV-100

Weather shield for B2, B3 CCV, with LRB(X), ARB(X)