• Internet of Things
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
    • +55 11 3643 5656
      Available 9am to 6pm EST
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
    Português
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
  • PT EN
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
    • Internet of Things
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
    • +55 11 3643 5656
      Available 9am to 6pm EST
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
B309+TFRB120



Learn More
Back to product category
B309+TFRB120

B309+TFRB120

Characterized Control Valve (CCV), DN 1/2" [15], 3-way, Cv 0.8 
Configurable
Valve Actuator, Spring return, AC 100...240 V, On/Off
Actuator fitted

Please contact your local Sales Representative for ordering.
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
0.8 
Fluid
Chilled or hot water, up to 60% glycol
Body Pressure Rating
600 psi
Flow characteristic {Tools}
Equal percentage
End Fitting
Internal thread
Trim
Stainless steel
Valve Size
0.5" [15]

Actuator specifications

Voltage AC/DC
AC 100...240 V
Power Consumption (Running)
2.5 W
Power Consumption (Holding)
1.3 W
Power Consumption For Wire Sizing
5 VA
Control Type
On/Off
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
Contact Us Privacy Policy Change privacy settings
+55 11 3643-5656
© 1999 - 2026 BELIMO U.S. Inc. All Rights Reserved