B310+TFRB120-S



Learn More
Back to product category
B310+TFRB120-S

B310+TFRB120-S

Characterized Control Valve (CCV), DN 1/2" [15], 3-way, Cv 1.2 
Configurable
Valve Actuator, Spring return, AC 100...240 V, On/Off, 1x SPDT
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
1.2 
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
AC 100...240 V
Power Consumption (Running)
2.5 W
Power Consumption (Holding)
1.3 W
Power Consumption For Wire Sizing
5 VA
Auxiliary Switches
1x SPDT