• Internet of Things
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
    • +55 11 3643 5656
      Available 9am to 6pm EST
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
    Português
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
  • PT EN
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
    • Internet of Things
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
    • +55 11 3643 5656
      Available 9am to 6pm EST
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
B312+TR24-3/500 US



Learn More
Back to product category
B312+TR24-3/500 US

B312+TR24-3/500 US

Characterized Control Valve (CCV), DN 1/2" [15], 3-way, Cv 3 
Valve Actuator, Non fail-safe, AC 24 V, On/Off, 18 AWG plenum cable, 5 m
Actuator fitted

Please contact your local Sales Representative for ordering.
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
3 
Fluid
Chilled or hot water, up to 60% glycol
Body Pressure Rating
600 psi
Flow characteristic {Tools}
Equal percentage
End Fitting
Internal thread
Trim
Stainless steel
Valve Size
0.5" [15]

Actuator specifications

Voltage AC/DC
AC 24 V
Power Consumption For Wire Sizing
1 VA
Control Type
Floating/3-point
Protection category
IP40
Degree Of Protection NEMA
NEMA 1
Enclosure Type
UL Enclosure Type 1
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
Contact Us Privacy Policy Change privacy settings
+55 11 3643-5656
© 1999 - 2026 BELIMO U.S. Inc. All Rights Reserved