B313B+TR24-SR US



Learn More
Back to product category
B313B+TR24-SR US

B313B+TR24-SR US

Characterized Control Valve (CCV), DN 1/2" [15], 3-way, Cv 4.7 
Valve Actuator, Non fail-safe, AC/DC 24 V, 2...10 V, Modulating
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
4.7 
Fluid
Chilled or hot water, up to 60% glycol
Body Pressure Rating
600 psi
Flow characteristic {Tools}
A – AB: equal percentage; B – AB: linear
End Fitting
Internal thread
Trim
Chrome plated brass
Valve Size
0.5" [15]

Actuator specifications

Voltage AC/DC
AC/DC 24 V
Power Consumption (Running)
0.5 W
Power Consumption For Wire Sizing
1 VA
Control Type
DC 2...10 V
Protection category
IP40
Degree Of Protection NEMA
NEMA 1
Enclosure Type
UL Enclosure Type 1