B315+TFRX24-S



Learn More
Back to product category
B315+TFRX24-S

B315+TFRX24-S

Characterized Control Valve (CCV), DN 1/2" [15], 3-way, Cv 10 
Configurable
Valve Actuator, Spring return, AC/DC 24 V, On/Off, 1x SPDT
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
10 
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
2 W
Power Consumption (Holding)
1.3 W
Power Consumption For Wire Sizing
5 VA
Auxiliary Switches
1x SPDT