B315+TR24-SR US



Learn More
Back to product category
B315+TR24-SR US

B315+TR24-SR US

Characterized Control Valve (CCV), DN 1/2" [15], 3-way, Cv 10 
Valve Actuator, Non fail-safe, AC/DC 24 V, 2...10 V, Modulating
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
10 
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
0.5 W
Power Consumption For Wire Sizing
1 VA
Control Type
DC 2...10 V
Protection category
IP40
Degree Of Protection NEMA
NEMA 1
Enclosure Type
UL Enclosure Type 1