B321B+LF120 US



Learn More
Back to product category
B321B+LF120 US

B321B+LF120 US

Characterized Control Valve (CCV), DN 3/4" [20], 3-way, Cv 24 
Valve Actuator, Spring return, AC 100...240 V, On/Off
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
24 
Fluid
Chilled or hot water, up to 60% glycol
Body Pressure Rating
600 psi
Flow characteristic {Tools}
A – AB: equal percentage; B – AB: linear
End Fitting
Internal thread
Trim
Chrome plated brass
Valve Size
0.75" [20]

Actuator specifications

Voltage AC/DC
AC 100...240 V
Power Consumption (Running)
5.5 W
Power Consumption (Holding)
3.5 W
Power Consumption For Wire Sizing
7.5 VA