B323+LRX120-SR



Learn More
Back to product category
B323+LRX120-SR

B323+LRX120-SR

Characterized Control Valve (CCV), DN 1" [25], 3-way, Cv 10 
Configurable
Valve Actuator, Non fail-safe, AC 100...240 V, 2...10 V, Modulating
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
10 
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
1" [25]

Actuator specifications

Voltage AC/DC
AC 100...240 V
Power Consumption (Running)
2.5 W
Power Consumption (Holding)
1 W
Power Consumption For Wire Sizing
4 VA