B330+AFRB24-SR



Learn More
Back to product category
B330+AFRB24-SR

B330+AFRB24-SR

Characterized Control Valve (CCV), DN 1 1/4" [32], 3-way, Cv 19 
Valve Actuator, Spring return, AC/DC 24 V, 2...10 V, Modulating
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
19 
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
1.25" [32]

Actuator specifications

Voltage AC/DC
AC/DC 24 V
Power Consumption (Running)
5.5 W
Power Consumption (Holding)
3 W
Power Consumption For Wire Sizing
8.5 VA
Control Type
DC 2...10 V