B330+ARX120-3



Learn More
Back to product category
B330+ARX120-3

B330+ARX120-3

Characterized Control Valve (CCV), DN 1 1/4" [32], 3-way, Cv 19 
Configurable
Valve Actuator, Non fail-safe, AC 100...240 V, On/Off, Floating point
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
19 
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
1.25" [32]

Actuator specifications

Voltage AC/DC
AC 100...240 V
Power Consumption (Running)
3 W
Power Consumption (Holding)
0.6 W
Power Consumption For Wire Sizing
7 VA