B338+AFRB24



Learn More
Back to product category
B338+AFRB24

B338+AFRB24

Characterized Control Valve (CCV), DN 1 1/2" [40], 3-way, Cv 19 
Valve Actuator, Spring return, AC/DC 24 V, On/Off
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
19 
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
1.5" [40]

Actuator specifications

Voltage AC/DC
AC/DC 24 V
Power Consumption (Running)
5.5 W
Power Consumption (Holding)
1.5 W
Power Consumption For Wire Sizing
7.5 VA