B339+AFRB24-S



Learn More
Back to product category
B339+AFRB24-S

B339+AFRB24-S

Characterized Control Valve (CCV), DN 1 1/2" [40], 3-way, Cv 29 
Valve Actuator, Spring return, AC/DC 24 V, On/Off, 2x SPDT
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
29 
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
1.5" [40]

Actuator specifications

Voltage AC/DC
AC/DC 24 V
Power Consumption (Running)
5 W
Power Consumption (Holding)
2.5 W
Power Consumption For Wire Sizing
7.5 VA
Auxiliary Switches
2x SPDT