• Life at Belimo
    • Jobs
    • Locations
    • Apprentices
    • Students
    • Hiring Philosophy
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
    • Life at Belimo
    • Jobs
    • Locations
    • Apprentices
    • Students
    • Hiring Philosophy
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
  3. Potable Water Valves

EXT-LD14102BE1AX+AFX24-X1



Learn More
Back to product category
EXT-LD14102BE1AX+AFX24-X1

EXT-LD14102BE1AX+AFX24-X1

Potable water valve (BFV), DN 2" [50], 2-way, ANSI Class Consistent with 125, Cv 115 
Configurable
Valve Actuator, Spring return, AC/DC 24 V, On/Off
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
7.5 VA
Control Type
On/Off
Protection category
IP54
Degree Of Protection NEMA
NEMA 2
Enclosure Type
UL Enclosure Type 2
ANSI Class
Consistent with 125
Pattern
2-way
Cv
115 
Fluid
Drinking Water
Body Pressure Rating
ANSI Class Consistent with 125, 200 psi CWP
Flow characteristic {Tools}
Modified equal percentage
End Fitting
Flange