• Internet of Things
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
    • +55 11 3643 5656
      Available 9am to 6pm EST
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
    Português
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
  • PT EN
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
    • Internet of Things
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
    • +55 11 3643 5656
      Available 9am to 6pm EST
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
  3. Potable Water Valves

EXT-LD14125BE1AX+AFX24-X1



Learn More
Back to product category
EXT-LD14125BE1AX+AFX24-X1

EXT-LD14125BE1AX+AFX24-X1

Potable water valve (BFV), DN 2 1/2" [65], 2-way, ANSI Class Consistent with 125, Cv 196 
Configurable
Valve Actuator, Spring return, AC/DC 24 V, On/Off
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
Power Consumption (Running)
5 W
Power Consumption (Holding)
2.5 W
Power Consumption For Wire Sizing
7.5 VA
Control Type
On/Off
Protection category
IP54
Degree Of Protection NEMA
NEMA 2
Enclosure Type
UL Enclosure Type 2
ANSI Class
Consistent with 125
Pattern
2-way
Cv
196 
Fluid
Potable Water
Body Pressure Rating
ANSI Class Consistent with 125, 200 psi CWP
Flow characteristic {Tools}
Modified equal percentage
End Fitting
Flange
Valve Size
2.5" [65]
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
Contact Us Privacy Policy Change privacy settings
+55 11 3643-5656
© 1999 - 2026 BELIMO U.S. Inc. All Rights Reserved