3. Butterfly Valves

F6350HD+SY5-24MFT



Learn More
Back to product category
F6350HD+SY5-24MFT

F6350HD+SY5-24MFT

Butterfly Valve (BFV), DN 14" [350], 2-way, ANSI Class Consistent with 125, Cv 11917 
Configurable
Valve Actuator, Non fail-safe, AC/DC 24 V, 2...10 V, 2x SPDT, MFT/programmable
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
ANSI Class
Consistent with 125
Pattern
2-way
Cv
11917 
Fluid
Chilled or hot water, up to 60% glycol
Body Pressure Rating
ANSI Class Consistent with 125, 232 psi CWP
Flow characteristic {Tools}
Modified equal percentage
End Fitting
Flange
Valve Size
14" [350]

Actuator specifications

Voltage AC/DC
AC/DC 24 V
Power Consumption For Wire Sizing
214 VA
Auxiliary Switches
2x SPDT
Control Type
MFT/Programmable
Protection category
IP66/67
Degree Of Protection NEMA
NEMA 4X
Enclosure Type
UL Enclosure Type 4X
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
EXT-NSV-B03-120

EXT-NSV-B03-120

Battery backup system, for SY4...6 series actuator

Please contact your local Belimo representative for ordering.
EXT-NSV-B04-120

EXT-NSV-B04-120

Battery backup system for SY4...6 series actuator, AC 120 V, MFT

Add to Project List
Please contact your local Sales Representative for ordering.
EXT-NSV-B13-24

EXT-NSV-B13-24

Battery backup system, for SY4...5 series actuator