3. Butterfly Valves

F650HD+ARX24-3



Learn More
Back to product category
F650HD+ARX24-3

F650HD+ARX24-3

Butterfly Valve (BFV), DN 2" [50], 2-way, ANSI Class Consistent with 125, Cv 115 
Configurable
Valve Actuator, Non fail-safe, AC/DC 24 V, On/Off, Floating point
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
ANSI Class
Consistent with 125
Pattern
2-way
Cv
115 
Fluid
Chilled or hot water, up to 60% glycol
Body Pressure Rating
ANSI Class Consistent with 125, 232 psi CWP
Flow characteristic {Tools}
Modified equal percentage
End Fitting
Flange
Valve Size
2" [50]

Actuator specifications

Voltage AC/DC
AC/DC 24 V
Power Consumption (Running)
2.5 W
Power Consumption (Holding)
0.5 W
Power Consumption For Wire Sizing
5.5 VA
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
ZS-CCV-100

ZS-CCV-100

Weather shield for B2, B3 CCV, with LRB(X), ARB(X)