• Internet of Things
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
    • +55 11 3643 5656
      Available 9am to 6pm EST
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
    Português
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
  • PT EN
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
    • Internet of Things
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
    • +55 11 3643 5656
      Available 9am to 6pm EST
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
  3. Butterfly Valves

F6600HD+SY11-120MFT



Learn More
Back to product category
F6600HD+SY11-120MFT

F6600HD+SY11-120MFT

Butterfly Valve (BFV), DN 24" [600], 2-way, ANSI Class Consistent with 125, Cv 43116 
Configurable
Valve Actuator, Non fail-safe, AC 120 V, 2...10 V, 2x SPDT, MFT/programmable
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
ANSI Class
Consistent with 125
Pattern
2-way
Cv
43116 
Fluid
Chilled or hot water, up to 60% glycol
Body Pressure Rating
ANSI Class Consistent with 125, 232 psi CWP
Flow characteristic {Tools}
Modified equal percentage
End Fitting
Flange
Valve Size
24" [600]

Actuator specifications

Voltage AC/DC
AC 120 V
Power Consumption For Wire Sizing
516 VA
Auxiliary Switches
2x SPDT
Control Type
MFT/Programmable
Protection category
IP66/67
Degree Of Protection NEMA
NEMA 4X
Enclosure Type
UL Enclosure Type 4X
Downloads

Documentation

  • Download
  • Download
  • Download
  • Download

CAD / BIM

CAD download / 3D viewer

  • View Now
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
EXT-NSV-B05-120

EXT-NSV-B05-120

Battery backup system, for SY7...12 series actuator

Please contact your local Belimo representative for ordering.
HOA-120VMFT

HOA-120VMFT

Local electric disconnect for SY4...12 series actuator, AC 120 V, MFT

Please contact your local Belimo representative for ordering.

Tools

ZK4-GEN

ZK4-GEN

Connecting cable 10 ft [3 m], A: RJ11 6/4 LINK.10, B: 3-pin Weidmüller and supply connection

Please contact your local Belimo representative for ordering.
ZTH US

ZTH US

Service tool, with ZIP-USB function, for programmable and communicative Belimo actuators, VAV controller and HVAC performance devices

Please contact your local Belimo representative for ordering.

Gateways and field modules

UK24BAC

UK24BAC

Gateway MP to BACnet MS/TP

Please contact your local Belimo representative for ordering.
UK24MOD

UK24MOD

Gateway MP to Modbus RTU

Please contact your local Belimo representative for ordering.

Welcome to Belimo {{js-currentCountryName}}

{{js-currentCountryText}}
Contact Us Privacy Policy Change privacy settings
+55 11 3643-5656
© 1999 - 2023 BELIMO AIRCONTROLS (USA), Inc. All Rights Reserved