3. Butterfly Valves

F665HD+ARX24-MFT



Learn More
Back to product category
F665HD+ARX24-MFT

F665HD+ARX24-MFT

Butterfly Valve (BFV), DN 2 1/2" [65], 2-way, ANSI Class Consistent with 125, Cv 196 
Configurable
Valve Actuator, Non fail-safe, AC/DC 24 V, 2...10 V, MFT/programmable
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
ANSI Class
Consistent with 125
Pattern
2-way
Cv
196 
Fluid
Chilled or hot water, up to 60% glycol
Body Pressure Rating
ANSI Class Consistent with 125, 232 psi CWP
Flow characteristic {Tools}
Modified equal percentage
End Fitting
Flange
Valve Size
2.5" [65]

Actuator specifications

Voltage AC/DC
AC/DC 24 V
Power Consumption (Running)
3.5 W
Power Consumption (Holding)
1.3 W
Power Consumption For Wire Sizing
6 VA
Control Type
MFT/Programmable
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
ZS-CCV-100

ZS-CCV-100

Weather shield for B2, B3 CCV, with LRB(X), ARB(X)

Please contact your local Belimo representative for ordering.

Tools

ZK4-GEN

ZK4-GEN

Connecting cable 10 ft [3 m], A: RJ11 6/4 LINK.10, B: 3-pin Weidmüller and supply connection

Please contact your local Belimo representative for ordering.

Gateways and field modules

UK24BAC

UK24BAC

Gateway MP to BACnet MS/TP

Please contact your local Belimo representative for ordering.
UK24MOD

UK24MOD

Gateway MP to Modbus RTU