2. Damper Actuators
  3. Valve Actuator

JRXUP-3-T



Back to product category
JRXUP-3-T

JRXUP-3-T

Rotary Actuator, AC 24...240 V / DC 24...125 V, On/Off, Floating point, 35 s, 2x SPDT, IP66/67
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
  • Product Videos
  • Accessories
Details

Specifications

Voltage AC/DC
AC 24...240 V / DC 24...125 V
Power Consumption (Running)
20 W
Power Consumption (Holding)
7 W
Power Consumption For Wire Sizing
with 24 V 20 VA / with 240 V 55 VA
Auxiliary Switches
2x SPDT
Control Type
  • On/Off
  • Floating/3-point
Manual Override
Hand lever
Running Time (Motor)
35 s / 90°
Running Time range (Motor)
20...120 s
Protection category
IP66/67
Degree Of Protection NEMA
NEMA 4X
Enclosure Type
UL Enclosure Type 4X
Ambient Temperature
-22...122°F [-30...50°C]
Downloads

Documentation

  • Download
  • Download
  • Download
  • Download
  • Download
  • Download

CAD / BIM

CAD download / 3D viewer

  • View Now

Software/Apps

  • Google Play Store
    Apple Store
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
Product Videos

Belimo How-To: Wiring JR actuators for IP66/67 & NEMA4X

Play Now Share via Email

Product Launch - New Generation Butterfly Control Valve

Play Now Share via Email
Accessories

Tools

ZK1-GEN

ZK1-GEN

Connecting cable 16 ft [5 m], A: RJ11 6/4 LINK.10, B: 6-pin for connection to service socket