2. Damper Actuators
  3. Quick Running Actuators

LHQX24-1-100



Learn More
Back to product category
LHQX24-1-100

LHQX24-1-100

Configurable
Damper Actuator, 100 N [22 lbf], Non fail-safe, AC/DC 24 V, On/Off
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
12 W
Power Consumption (Holding)
1.5 W
Power Consumption For Wire Sizing
18 VA
Force
100 N [22 lbf]
Control Type
On/Off
Direction Of Motion Motor
reversible with switch
Manual Override
External push button
Stroke
1.6...4.0" [40...100 mm]
Running Time (Motor)
3.5 s / 100 mm
Degree Of Protection NEMA
NEMA 2
Enclosure Type
UL Enclosure Type 2
Ambient Temperature
-22...122°F [-30...50°C]
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
KG6

KG6

Ball joint suitable for damper crank arm KH8

Add to Project List
Please contact your local Sales Representative for ordering.
SH8

SH8

Push rod for KG6 & KG8 ball joints (36” L, 5/16” diameter).

Please contact your local Belimo representative for ordering.
Z-KSC

Z-KSC

3/8”-16 shaft clevis for AHK/AH.

Please contact your local Belimo representative for ordering.
ZG-119

ZG-119

Bracket for AHK/AH/LH linear actuators.

Please contact your local Belimo representative for ordering.
ZG-X40

ZG-X40

Transformer, AC 120 V to AC 24 V, 40 VA

Please contact your local Belimo representative for ordering.

Electrical accessory

TF-CC US

TF-CC US

Cable conduit connector, 1/2"

Please contact your local Belimo representative for ordering.

Tools

PS-100

PS-100

Signal simulator, designed to operate most modulating, floating point and on/off style actuators without the presence of a controller