• Internet of Things
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
    • +55 11 3643 5656
      Available 9am to 6pm EST
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
    Português
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
  • PT EN
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
    • Internet of Things
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
    • +55 11 3643 5656
      Available 9am to 6pm EST
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
  3. Pressure Independent Control Valves

Z2050QFL-C+CQBUP-3



Learn More
Back to product category
Z2050QFL-C+CQBUP-3

Z2050QFL-C+CQBUP-3

Pressure Independent Flow limiting valve (PIFLV), 2-way, DN 1/2" [15], Internal thread, PN 25, ps 1600 kPa, V'nom 290 l/h, Fluid temperature 36...176°F [2...80°C ]
Valve Actuator, Non fail-safe, AC 100...240 V, On/Off, Floating point
Actuator fitted

Please contact your local Belimo representative for ordering.
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
V'nom [l/h]
290
V'nom [l/s]
0.08
Fluid
Water
Fluid temperature
36...176°F [2...80°C ]
Differential pressure
20...280 kPa
Close-off Pressure
520 kPa
Differential pressure note
50 kPa for low-noise operation
End Fitting
Internal thread

Actuator specifications

Voltage AC/DC
AC 100...240 V
Power Consumption (Holding)
0.7 W
Power Consumption For Wire Sizing
2 VA
Control Type
Floating/3-point
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
ZCQ-E

ZCQ-E

Stem extension CQ

Please contact your local Belimo representative for ordering.

Welcome to Belimo {{js-currentCountryName}}

{{js-currentCountryText}}
Contact Us Privacy Policy Change privacy settings
+55 11 3643-5656
© 1999 - 2026 BELIMO U.S. Inc. All Rights Reserved