3. Pressure Independent Control Valves

Z2050QPT-B+CQKX24



Learn More
Back to product category
Z2050QPT-B+CQKX24

Z2050QPT-B+CQKX24

ZoneTight™ (PIQCV), DN 1/2" [15], 2-way, GPM 0.9
Configurable
Valve Actuator, Electronic fail-safe, AC/DC 24 V, or, On/Off
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
  • Product Videos
Details

Specifications

Valve specifications

Pattern
2-way
Flow
0.9
Fluid
Chilled or hot water, up to 60% glycol
Differential pressure
5...50 psi
Body Pressure Rating
360 psi
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
0.5 W
Power Consumption For Wire Sizing
5 VA
Control Type
On/Off
Protection category
IP40
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
Product Videos

Introduction to the PIQCV, Pressure Independent Zone Valve

Play Now Share via Email

The ZoneTight Difference

Play Now Share via Email

Belimo - Pressure Independent Zone Valve PIQCV

Play Now Share via Email

Welcome to Belimo {{js-currentCountryName}}

{{js-currentCountryText}}
Contact Us Privacy Policy Change privacy settings
+55 11 3643-5656
© 1999 - 2026 BELIMO U.S. Inc. All Rights Reserved