3. Pressure Independent Control Valves

Z2075QPT-G



Learn More
Back to product category
Z2075QPT-G

Z2075QPT-G

ZoneTight™ (PIQCV), DN 3/4" [20], 2-way, V'nom 9 GPM
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
Flow
9
Fluid
Chilled or hot water, up to 60% glycol
Differential pressure
∆p 5...50 psi
Body Pressure Rating
360 psi
Flow characteristic {Tools}
Equal percentage
End Fitting
Internal thread
Trim
Stainless steel
Valve Size
0.75" [20]