2. Belimo Blog

The Benefit of Electronic Fail-Safe Function in a Cooling Tower

Publié par
Lisa Hickey
le mer., mars 30, 2022 @ 05:13 p.m.

Belimo butterfly valves are designed for various applications, including chilled water, hot water, and steam. The valves are available in a range of sizes and materials to meet the needs of your application. Safety is always a top priority; in the case of chillers and cooling towers, it's essential to have a fail-safe function in place in case of emergencies. Heating valves are usually fail-safe "normally open" to prevent the coil from freezing.

The innovative electronic fail-safe control technology is a result of the Supercapacitors (SuperCaps), which are electrochemical condensers that are faster in response and more reliable than conventional rechargeable batteries. The capacitor return uses a capacitor to store energy and electrical operation to provide full torque to open or close. This energy storage technology enhances energy efficiency and the functionality of complex safety solutions. SuperCaps absorb energy quickly and discharge it immediately, offering more extended service life with greater cycle resistance than rechargeable batteries. Belimo developed and patented a SuperCap energy management algorithm that is part of the actuator microprocessor controller. The algorithm will safely charge and discharge the SuperCap energy to deliver a reliable long service life (estimate of 15 years or >100,000 full charges). Short power failures from 0 to 10 seconds can be ignored without an interruption in the operation of the system and without any loss of comfort in the building. Time and cost to return the system to normal operation are avoided in many cases.

 

 

Étiquettes : Retrofit Solutions, Technical Tips

Retour au blog

Articles connexes

Online Learning Resources & Tools, Technical Tips

What is CV, and How Do I Calculate It?

Valve Flow Coefficient (Cv) is defined as the volume of water at 60°F that will flow through a fully open...

1 minute read En savoir plus

Technical Tips

Importance of Dampers and Actuators in HVAC Systems

Dampers are the final control devices for almost all airflow in HVAC systems. Actuators are the interface between the control system.

2 minute read En savoir plus

Sensors, Technical Tips

Understanding HVAC Sensors

Some of the most critical sensors used in HVAC systems are pressure, temperature, humidity, air quality, occupancy, and room sensors.

1 minute read En savoir plus